??
CAD model selection
YE13NM-BB
HELP_VARIABLE
Part No.
YE13NM-BB
Material
Size
20-2 mm
External thread
1/2''
Width across flat
24 mm
D
29 mm
Height max.
74.3 mm
Thread length
20.0 mm
Diameter A1
9-16 mm
Diameter A2
6-12 mm
Reinforcing clamp ring 1
0-0.7 mm
Reinforcing clamp ring 2
0.7-1.25 mm
Reinforcing clamp ring 3 (Optional)
0 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.